800P-AEL 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 800 PT 102 AELK
Series 800P-AEL 
Wheel-Ø A x width B [mm] 100 x 32
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 100 x 32 145 90x70 70x50 8.5 93 Ball Bearing 100 800 PT 102 AELK
2 Swivel castor 125 x 32 165 90x70 70x50 8.5 109.5 Ball Bearing 100 800 PT 127 AELK
3 Swivel castor 150 x 32 195 90x70 70x50 8.5 124 Ball Bearing 120 800 PT 150 AELK
4 Swivel castor 200 x 32 251 90x70 70x50 8.5 167 Ball Bearing 120 800 PT 200 AELK
5 Swivel castor with total lock 100 x 32 145 90x70 70x50 8.5 110 Ball Bearing 100 801 PT 102 AELK
6 Swivel castor with total lock 125 x 32 165 90x70 70x50 8.5 120 Ball Bearing 100 801 PT 127 AELK
7 Swivel castor with total lock 150 x 32 195 90x70 70x50 8.5 134 Ball Bearing 120 801 PT 150 AELK
8 Swivel castor with total lock 200 x 32 251 90x70 70x50 8.5 167 Ball Bearing 120 801 PT 200 AELK
9 Swivel castorwith directional lock 100 x 32 145 90x70 70x50 8.5 110 Ball Bearing 100 807 PT 102 AELK
10 Swivel castorwith directional lock 125 x 32 165 90x70 70x50 8.5 120 Ball Bearing 100 807 PT 127 AELK
11 Swivel castorwith directional lock 150 x 32 195 90x70 70x50 8.5 134 Ball Bearing 120 807 PT 150 AELK
12 Swivel castorwith directional lock 200 x 32 251 90x70 70x50 8.5 167 Ball Bearing 120 807 PT 200 AELK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH