CR-EL

Manufacturer ROLLENBAU
Description Swivel castor
Part number CR 80 ELB
Series CR-EL 
Wheel-Ø A x width B [mm] 80 x 25
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 25 106 12.5 73 Roller Bearing 60 CR 80 ELB
2 Swivel castor 100 x 30 128 12.5 87 Roller Bearing 120 CR 100 ELB
3 Swivel castor 125 x 38 160 12.5 111.5 Roller Bearing 130 CRS 125 ELB
4 Swivel castor 160 x 40 191 12.5 131 Ball Bearing 180 CR 160 ELK
5 Swivel castor 160 x 40 191 12.5 131 Roller Bearing 180 CR 160 ELB
6 Swivel castor 200 x 50 240 12.5 159 Ball Bearing 205 CR 200 ELK
7 Swivel castor 200 x 50 240 12.5 159 Roller Bearing 205 CR 200 ELB
8 Swivel castor with total lock 80 x 25 106 12.5 108 Roller Bearing 60 CRT 80 ELB
9 Swivel castor with total lock 100 x 30 128 12.5 108 Roller Bearing 120 CRT 100 ELB
10 Swivel castor with total lock 125 x 38 160 12.5 140 Roller Bearing 130 CRST 125 ELB
11 Swivel castor with total lock 160 x 40 191 12.5 168 Ball Bearing 180 CRT 160 ELK
12 Swivel castor with total lock 160 x 40 191 12.5 168 Roller Bearing 180 CRT 160 ELB
13 Swivel castor with total lock 200 x 50 240 12.5 168 Ball Bearing 205 CRT 200 ELK
14 Swivel castor with total lock 200 x 50 240 12.5 168 Roller Bearing 205 CRT 200 ELB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page