QD-Z 

Manufacturer ROLLENBAU
Description Swivel castor
Part number QD 127 ZK
Series QD-Z 
Wheel-Ø A x width B [mm] 125 x 50
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 50 200 140x110 105x80 12.5 108 Ball Bearing 480 QD 127 ZK
2 Swivel castor 150 x 50 228 140x110 105x80 12.5 108 Ball Bearing 700 QD 151 ZK
3 Swivel castor 200 x 50 273 140x110 105x80 12.5 158 Ball Bearing 1000 QD 200 ZK
4 Swivel castor 250 x 60 318 140x110 105x80 12.5 195 Ball Bearing 1400 QD 250 LZK
5 Swivel castor with total lock 125 x 50 200 140x110 105x80 12.5 125 Ball Bearing 480 QDT 127 ZK
6 Swivel castor with total lock 150 x 50 228 140x110 105x80 12.5 125 Ball Bearing 700 QDT 151 ZK
7 Swivel castor with total lock 200 x 50 273 140x110 105x80 12.5 158 Ball Bearing 1000 QDT 200 ZK
8 Swivel castor with total lock 250 x 60 318 140x110 105x80 12.5 195 Ball Bearing 1400 QDT 250 LZK
9 Fixed castor 125 x 50 200 140x110 105x80 12.5 Ball Bearing 480 QDF 127 ZK
10 Fixed castor 150 x 50 228 140x110 105x80 12.5 Ball Bearing 700 QDF 151 ZK
11 Fixed castor 200 x 50 273 140x110 105x80 12.5 Ball Bearing 1000 QDF 200 ZK
12 Fixed castor 250 x 60 318 140x110 105x80 12.5 Ball Bearing 1400 QDF 250 LZK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page