QD-Q 

Manufacturer ROLLENBAU
Description Swivel castor
Part number QD 125 QK
Series QD-Q 
Wheel-Ø A x width B [mm] 125 x 44
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 44 200 140x110 105x80 12.5 108 Ball Bearing 600 QD 125 QK
2 Swivel castor 125 x 41 200 140x110 105x80 12.5 108 Roller Bearing 630 QD 125 CIB
3 Swivel castor 150 x 55 228 140x110 105x80 12.5 132 Ball Bearing 1200 QD 151 QK
4 Swivel castor 200 x 45 273 140x110 105x80 12.5 158 Roller Bearing 1200 QD 200 CIB
5 Swivel castor 200 x 50 273 140x110 105x80 12.5 158 Ball Bearing 1500 QD 200 QK
6 Swivel castor 250 x 51 318 140x110 105x80 12.5 195 Roller Bearing 1200 QD 250 CIB
7 Swivel castor with total lock 125 x 44 200 140x110 105x80 12.5 125 Ball Bearing 600 QDT 125 QK
8 Swivel castor with total lock 125 x 41 200 140x110 105x80 12.5 125 Roller Bearing 630 QDT 125 CIB
9 Swivel castor with total lock 150 x 55 228 140x110 105x80 12.5 132 Ball Bearing 1200 QDT 151 QK
10 Swivel castor with total lock 200 x 45 273 140x110 105x80 12.5 158 Roller Bearing 1200 QDT 200 CIB
11 Swivel castor with total lock 200 x 50 273 140x110 105x80 12.5 158 Ball Bearing 1500 QDT 200 QK
12 Swivel castor with total lock 250 x 51 318 140x110 105x80 12.5 195 Roller Bearing 1200 QDT 250 CIB
13 Fixed castor 125 x 44 200 140x110 105x80 12.5 Ball Bearing 600 QDF 125 QK
14 Fixed castor 125 x 41 200 140x110 105x80 12.5 Roller Bearing 630 QDF 125 CIB
15 Fixed castor 150 x 55 228 140x110 105x80 12.5 Ball Bearing 1200 QDF 151 QK
16 Fixed castor 200 x 45 273 140x110 105x80 12.5 Roller Bearing 1200 QDF 200 CIB
17 Fixed castor 200 x 50 273 140x110 105x80 12.5 Ball Bearing 1500 QDF 200 QK
18 Fixed castor 250 x 51 318 140x110 105x80 12.5 Roller Bearing 1200 QDF 250 CIB
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page