EDD-Z 

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber EDD 75x62 ZK
Series EDD-Z 
Wheel-Ø A x width B [mm] 75 x 62
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 75 x 62 127 135x110 105x80 13 92.5 Ball Bearing 470 EDD 75x62 ZK
2 Swivel castor 82 x 70 131 135x110 105x80 13 96 Ball Bearing 700 EDD 82x70 ZK
3 Swivel castor 100x30+30 140 135x110 105x85 13 105 Ball Bearing 600 EDD 100 ZZK
4 Swivel castor 125x40+40 197 200x160 160x120 15 122.5 Ball Bearing 800 EDD 125 ZZK
5 Swivel castor 150x40+40 210 200x160 160x120 15 135 Ball Bearing 1000 EDD 150 ZZK
6 Swivel castor 150x50+50 210 200x160 160x120 15 135 Ball Bearing 1400 EDD 151 ZZK
7 Swivel castor 200x50+50 270 255x205 210x160 17 170 Ball Bearing 2000 EDD 200 ZZK
8 Swivel castor 250x60+60 323 255x205 210x160 17 207 Ball Bearing 2800 EDD 250 ZZK
9 Swivel castor 250x80+80 356 255x205 210x160 17 215 Ball Bearing 3500 EDD 251 ZZK
10 Swivel castor 300x70+70 380 255x205 210x160 17 240 Ball Bearing 3500 EDD 300 ZZK
11 Swivel castor 300x100+100 400 255x205 210x160 19 240 Ball Bearing 4500 ES 301 ZZK
12 Swivel castor 400x100+100 564 255x205 210x160 21 290 Ball Bearing 6200 EDD 400 ZZK
13 Fixed castor 75 x 62 127 135x110 105x80 13 Ball Bearing 470 EDDF 75x62 ZK
14 Fixed castor 82 x 70 131 135x110 105x80 13 Ball Bearing 700 EDDF 82x70 ZK
15 Fixed castor 100x30+30 140 135x110 105x85 13 Ball Bearing 600 EDDF 100 ZZK
16 Fixed castor 125x40+40 197 200x160 160x120 15 Ball Bearing 800 EDDF 125 ZZK
17 Fixed castor 150x40+40 210 200x160 160x120 15 Ball Bearing 1000 EDDF 150 ZZK
18 Fixed castor 150x50+50 210 200x160 160x120 15 Ball Bearing 1400 EDDF 151 ZZK
19 Fixed castor 200x50+50 270 255x205 210x160 17 Ball Bearing 2000 EDDF 200 ZZK
20 Fixed castor 250x60+60 323 255x205 210x160 17 Ball Bearing 2800 EDDF 250 ZZK
21 Fixed castor 250x80+80 356 255x205 210x160 17 Ball Bearing 3500 EDDF 251 ZZK
22 Fixed castor 300x70+70 380 255x205 210x160 17 Ball Bearing 3500 EDDF 300 ZZK
23 Fixed castor 300x100+100 400 255x205 210x160 19 Ball Bearing 4500 ESF 301 ZZK
24 Fixed castor 400x100+100 564 255x205 210x160 21 Ball Bearing 6200 EDDF 400 ZZK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page