530-PEL  

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 530 PT 50 PEL
Series 530-PEL  
Wheel-Ø A x width B [mm] 52x8+8
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 52x8+8 63 39x39 30x30/24x24 5.2 46 Nylon plain bearing 40 530 PT 50 PEL
2 Swivel castor 75x13+13 96 55x55 42x42/40x40 6.2 63.5 Nylon plain bearing 60 530 PT 75 PEL
3 Swivel castor with total lock 52x8+8 63 39x39 30x30/24x24 5.2 69 Nylon plain bearing 40 531 PT 50 PEL
4 Swivel castor with total lock 75x13+13 96 55x55 42x42/40x40 6.2 88 Nylon plain bearing 60 531 PT 75 PEL
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page