540-P  

Manufacturer ROLLENBAU
Castor type Swivel castor
Articlenumber 540 PT 50 P
Series 540-P  
Wheel-Ø A x width B [mm] 52x8+8
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 52x8+8 63 39x39 30x30/24x24 5.2 46 Nylon plain bearing 40 540 PT 50 P
2 Swivel castor 75x13+13 96 55x55 42x42/40x40 6.2 63.5 Nylon plain bearing 60 540 PT 75 P
3 Swivel castor with total lock 52x8+8 63 39x39 30x30/24x24 5.2 69 Nylon plain bearing 40 541 PT 50 P
4 Swivel castor with total lock 75x13+13 96 55x55 42x42/40x40 6.2 88 Nylon plain bearing 60 541 PT 75 P
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page