QX-PE 

Manufacturer ROLLENBAU
Description Swivel castor
Part number QX 125 PEK
Series QX-PE 
Wheel-Ø A x width B [mm] 125 x 40
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Dimension of top plate [mm] Hole spacing [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 125 x 40 177 140x110 105x80 12.5 108 Ball Bearing 1300 QX 125 PEK
2 Swivel castor 150 x 55 211 140x110 105x80 12.5 127 Ball Bearing 1300 QX 151 PEK
3 Swivel castor 200 x 55 250 140x110 105x80 12.5 158 Ball Bearing 1300 QX 200 PEK
4 Swivel castor with total lock 125 x 40 177 140x110 105x80 12.5 125 Ball Bearing 1300 QXT 125 PEK
5 Swivel castor with total lock 150 x 55 211 140x110 105x80 12.5 127 Ball Bearing 1300 QXT 151 PEK
6 Swivel castor with total lock 200 x 55 250 140x110 105x80 12.5 158 Ball Bearing 1300 QXT 200 PEK
7 Fixed castor 125 x 40 177 140x110 105x80 12.5 Ball Bearing 1300 QXF 125 PEK
8 Fixed castor 150 x 55 211 140x110 105x80 12.5 Ball Bearing 1300 QXF 151 PEK
9 Fixed castor 200 x 55 250 140x110 105x80 12.5 Ball Bearing 1300 QXF 200 PEK
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Dimension of top plate [mm]
Hole spacing [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page