CR-A 

Manufacturer ROLLENBAU
Description Swivel castor
Part number CR 80 A
Series CR-A 
Wheel-Ø A x width B [mm] 80 x 24
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Overall height H [mm] Hole-Ø [mm] Swivel radius [mm] Wheelbearing Load Capacity [kg] Articlenumber
1 Swivel castor 80 x 24 106 12.5 73 Nylon plain bearing 120 CR 80 A
2 Swivel castor 100 x 30 128 12.5 87 Ball Bearing 120 CR 100 AK
3 Swivel castor 100 x 30 128 12.5 87 Roller Bearing 120 CR 100 AB
4 Swivel castor 100 x 30 128 12.5 87 Nylon plain bearing 120 CR 100 A
5 Swivel castor 125 x 30 154 12.5 102.5 Ball Bearing 120 CR 125 AK
6 Swivel castor 125 x 30 160 12.5 111.5 Ball Bearing 200 CRS 125 AK
7 Swivel castor 125 x 30 154 12.5 102.5 Roller Bearing 120 CR 125 AB
8 Swivel castor 125 x 30 160 12.5 111.5 Roller Bearing 200 CRS 125 AB
9 Swivel castor 125 x 30 154 12.5 102.5 Nylon plain bearing 120 CR 125 A
10 Swivel castor 125 x 30 160 12.5 111.5 Roller Bearing 200 CRS 125 A
11 Swivel castor 150 x 40 181 12.5 126 Ball Bearing 200 CR 150 AK
12 Swivel castor 150 x 40 181 12.5 126 Roller Bearing 200 CR 150 AB
13 Swivel castor 150 x 40 181 12.5 126 Nylon plain bearing 200 CR 150 A
14 Swivel castor 175 x 40 216 12.5 144.5 Ball Bearing 300 CR 175 AK
15 Swivel castor 175 x 40 216 12.5 144.5 Roller Bearing 300 CR 175 AB
16 Swivel castor 175 x 40 216 12.5 144.5 Nylon plain bearing 300 CR 175 A
17 Swivel castor 200 x 50 240 12.5 159 Ball Bearing 300 CR 200 AK
18 Swivel castor 200 x 50 240 12.5 159 Roller Bearing 300 CR 200 AB
19 Swivel castor 200 x 50 240 12.5 159 Nylon plain bearing 300 CR 200 A
20 Swivel castor with total lock 80 x 24 106 12.5 108 Nylon plain bearing 120 CRT 80 A
21 Swivel castor with total lock 100 x 30 128 12.5 108 Ball Bearing 120 CRT 100 AK
22 Swivel castor with total lock 100 x 30 128 12.5 108 Roller Bearing 120 CRT 100 AB
23 Swivel castor with total lock 100 x 30 128 12.5 108 Nylon plain bearing 120 CRT 100 A
24 Swivel castor with total lock 125 x 30 154 12.5 108 Ball Bearing 120 CRT 125 AK
25 Swivel castor with total lock 125 x 30 160 12.5 140 Ball Bearing 200 CRST 125 AK
26 Swivel castor with total lock 125 x 30 154 12.5 108 Roller Bearing 120 CRT 125 AB
27 Swivel castor with total lock 125 x 30 160 12.5 140 Roller Bearing 200 CRST 125 AB
28 Swivel castor with total lock 125 x 30 154 12.5 108 Nylon plain bearing 120 CRT 125 A
29 Swivel castor with total lock 125 x 30 160 12.5 140 Roller Bearing 200 CRST 125 A
30 Swivel castor with total lock 150 x 40 181 12.5 140 Ball Bearing 200 CRT 150 AK
31 Swivel castor with total lock 150 x 40 181 12.5 140 Roller Bearing 200 CRT 150 AB
32 Swivel castor with total lock 150 x 40 181 12.5 140 Nylon plain bearing 200 CRT 150 A
33 Swivel castor with total lock 175 x 40 216 12.5 168 Ball Bearing 300 CRT 175 AK
34 Swivel castor with total lock 175 x 40 216 12.5 168 Roller Bearing 300 CRT 175 AB
35 Swivel castor with total lock 175 x 40 216 12.5 168 Nylon plain bearing 300 CRT 175 A
36 Swivel castor with total lock 200 x 50 240 12.5 168 Ball Bearing 300 CRT 200 AK
37 Swivel castor with total lock 200 x 50 240 12.5 168 Roller Bearing 300 CRT 200 AB
38 Swivel castor with total lock 200 x 50 240 12.5 168 Nylon plain bearing 300 CRT 200 A
Castor type
Wheel-Ø A x width B [mm]
Overall height H [mm]
Hole-Ø [mm]
Swivel radius [mm]
Wheelbearing
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH