SFH

Manufacturer ROLLENBAU
Castor type Single-flanged Wheel
Articlenumber 100 SFH-20
Series SFH
Product selection
Selector Castor type Wheelbearing Load Capacity [kg] Wheel-Ø without flange [mm] Wheel-Ø with flange [mm] Tread width [mm] Wheel width [mm] Hub width [mm] bore diameter [mm] Articlenumber
1 Single-flanged Wheel Borehole and keyway 500 100 125 40 52 52 20 H7 100 SFH-20
2 Single-flanged Wheel Ball Bearing 500 100 125 40 52 52 20 100 SFHK 20
3 Single-flanged Wheel Borehole and keyway 600 125 155 45 57 57 20 H7 125 SFH-20
4 Single-flanged Wheel Ball Bearing 600 125 155 45 57 57 20 125 SFHK 20
5 Single-flanged Wheel Borehole and keyway 900 150 190 50 62 62 20 H7 150 SFH-20
6 Single-flanged Wheel Ball Bearing 900 150 190 50 62 62 20 150 SFHK 20
7 Single-flanged Wheel Borehole and keyway 1200 200 240 60 75 75 25 H7 200 SFH-25
8 Single-flanged Wheel Ball Bearing 1200 200 240 60 75 75 25 200 SFHK 25
Castor type
Wheelbearing
Load Capacity [kg]
Wheel-Ø without flange [mm]
Wheel-Ø with flange [mm]
Tread width [mm]
Wheel width [mm]
Hub width [mm]
bore diameter [mm]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page