PS 

Manufacturer ROLLENBAU
Castor type PS 
Articlenumber 100 PSK 15
Wheel-Ø A x width B [mm] 100 x 40
Band thickness [mm] 10
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Band thickness [mm] Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 PS  100 x 40 2 Ball bearings 6202 2RS 10 40 38 15 250 100 PSK 15
2 PS  100 x 40 Stainless steel roller bearing 10 40 40 15 250 100 PSBX 15
3 PS  100 x 40 Roller Bearing 10 40 40 15 250 100 PSB 15
4 PS  125 x 40 2 Ball bearings 6202 2RS 12.5 40 38 15 300 125 PSK 15
5 PS  125 x 40 Stainless steel roller bearing 12.5 40 40 15 300 125 PSBX 15
6 PS  125 x 40 Roller Bearing 12.5 40 40 15 300 125 PSB 15
7 PS  150 x 40 2 Ball bearings 6202 2RS 12.5 50 48 15 400 150 PSK 15
8 PS  150 x 40 Stainless steel roller bearing 12.5 50 50 15 400 150 PSBX 15
9 PS  150 x 40 Roller Bearing 12.5 50 50 15 400 150 PSB 15
10 PS  200 x 50 2 Ball bearings 6204 2RS 12.5 60 54 **20** 600 200 PSK 20
11 PS  200 x 50 Stainless steel roller bearing 12.5 60 60 20 600 200 PSBX 20
12 PS  200 x 50 Roller Bearing 12.5 60 60 20 600 200 PSB 20
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Band thickness [mm]
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page