Manufacturer ROLLENBAU
Castor type
Articlenumber 160 P-20
Wheel-Ø A x width B [mm] 160 x 40
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 160 x 40 Nylon plain bearing 50 50 20 400 160 P-20
2 160 x 40 Nylon plain bearing 58 58 20 400 161 P-20
3 175 x 50 2 Ball bearings 6005 2RS 60 54 25 500 175 PK 25
4 175 x 50 Stainless steel roller bearing 60 60 25 500 175 PBX 25
5 175 x 50 Roller Bearing 60 60 25 500 175 PB 25
6 175 x 50 Nylon plain bearing 60 60 25 500 175 P-25
7 200 x 50 2 Ball bearings 6204 2RS 58 54 20 500 200 PLK 20
8 200 x 50 2 Ball bearings 6204 2RS 60 52 25 800 200 PK 25
9 200 x 50 2 Ball bearings 6204 2RS 60 56 20 1200 201 PK 20
10 200 x 50 2 Ball bearings 6204 2RS 60 56 25 1200 201 PK 25
11 200 x 50 Stainless steel roller bearing 60 60 25 600 200 PBX 25
12 200 x 50 Roller Bearing 58 58 20 500 200 PLB 20
13 200 x 50 Roller Bearing 60 60 25 600 200 PB 25
14 200 x 40 Nylon plain bearing 50 50 20 450 200 PL-20
15 200 x 50 Nylon plain bearing 60 60 20 500 200 P-20
16 200 x 50 Nylon plain bearing 60 60 20 1000 201 P-20
17 200 x 50 Nylon plain bearing 60 60 25 1000 201 P-25
18 250 x 60 2 Ball bearings 6005 2RS 60 56 25 1400 250 PK 25
19 250 x 60 Roller Bearing 74 74 25 1200 250 PB 25
20 250 x 60 Stainless steel roller bearing 74 74 25 1200 250 PBX 25
21 250 x 60 Nylon plain bearing 74 74 25 1200 250 P-25
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH