HB Heat resistant

Manufacturer ROLLENBAU
Castor type HB Heat resistant
Articlenumber 100 HB 10
Wheel-Ø A x width B [mm] 100 x 40
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 HB Heat resistant 100 x 40 Steel-roller bearing 40 40 10 mm 70 100 HB 10
2 HB Heat resistant 100 x 30 Stainless steel roller bearing 40 40 10 mm 70 100 HBX 10 **
3 HB Heat resistant 125 x 37 Steel-roller bearing 47 47 15 mm 100 125 HB 15
4 HB Heat resistant 125 x 37 Stainless steel roller bearing 47 47 15 mm 100 125 HBX 15 **
5 HB Heat resistant 160 x 40 Steel-roller bearing 50 50 20 mm 135 160 HB 20
6 HB Heat resistant 160 x 40 Stainless steel roller bearing 50 50 20 mm 135 160 HBX 20 **
7 HB Heat resistant 200 x 50 Steel-roller bearing 56 56 20 mm 205 200 HB 20
8 HB Heat resistant 200 x 50 Stainless steel roller bearing 56 56 20 mm 205 200 HBX 20 **
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH