Manufacturer ROLLENBAU
Castor type
Articlenumber 100 EK 15
Wheel-Ø A x width B [mm] 100 x 40
Band thickness [mm] 28.5
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Band thickness [mm] Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 100 x 40 2 Ball bearings 6202 ZZ 28.5 40 38 15 150 100 EK 15
2 100 x 40 Roller Bearing 28.5 40 40 15 150 100 EB 15
3 125 x 40 2 Ball bearings 6204 ZZ 20 40 38 15 180 125 LEK 15
4 125 x 40 Roller Bearing 20 40 40 15 180 125 LEB 15
5 125 x 50 2 Ball bearings 6204 ZZ 34 50 44 20 220 125 EK 20
6 125 x 50 Roller Bearing 34 50 50 15 220 125 EB 15
7 160 x 50 2 Ball bearings 6204 ZZ 30 60 54 **20** 300 160 EK 20
8 160 x 50 Roller Bearing 30 60 60 **20** 300 160 EB 20
9 180 x 50 2 Ball bearings 6204 ZZ 20 60 54 **20** 350 180 EK 20
10 180 x 50 Roller Bearing 20 60 60 **20** 350 180 EB 20
11 200 x 50 2 Ball bearings 6204 ZZ 30 60 54 20 450 200 EK 20
12 200 x 50 Roller Bearing 30 60 60 20 450 200 EB 20
13 200 x 50 2 Ball bearings 6005 ZZ 30 60 52 25 450 200 EK 25
14 200 x 50 Roller Bearing 30 60 60 25 450 200 EB 25
15 230 x 50 2 Ball bearings 6204 ZZ 30 60 54 20 500 230 EK 20
16 230 x 50 Roller Bearing 30 60 60 20 500 230 EB 20
17 230 x 50 2 Ball bearings 6005 ZZ 30 60 50 25 500 230 EK 25
18 230 x 50 Roller Bearing 30 60 60 25 500 230 EB 25
19 250 x 50 2 Ball bearings 6204 ZZ 33 60 54 20 530 250 LEK 20
20 250 x 50 Roller Bearing 33 60 60 20 530 250 LEB 20
21 250 x 50 2 Ball bearings 6005 ZZ 33 60 50 25 530 250 LEK 25
22 250 x 50 Roller Bearing 33 60 60 25 530 250 LEB 25
23 250 x 60 2 Ball bearings 6204 ZZ 30 70 64 20 600 250 EK 20
24 250 x 60 Roller Bearing 30 70 70 20 600 250 EB 20
25 250 x 60 2 Ball bearings 6005 ZZ 30 70 60 25 600 250 EK 25
26 250 x 60 Roller Bearing 30 70 70 25 600 250 EB 25
27 300 x 60 2 Ball bearings 6206 ZZ 31 75 74 30 700 300 EK 30
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Band thickness [mm]
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH