DG 

Manufacturer ROLLENBAU
Castor type DG 
Articlenumber 80 DGB 12
Wheel-Ø A x width B [mm] 80 x 25
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 DG  80 x 25 Roller Bearing 40 40 12 55 80 DGB 12
2 DG  80 x 25 Stainless steel roller bearing 40 40 12 55 80 DGBX 12
3 DG  80 x 25 Nylon plain bearing 40 40 12 55 80 DG-12
4 DG  100 x 30 Roller Bearing 40 40 12 85 100 DGB 12
5 DG  100 x 30 Stainless steel roller bearing 40 40 12 85 100 DGBX 12
6 DG  100 x 30 Nylon plain bearing 40 40 12 85 100 DG-12
7 DG  125 x 38 Roller Bearing 40 40 12 110 125 DGB 12
8 DG  125 x 38 Stainless steel roller bearing 40 40 12 110 125 DGBX 12
9 DG  125 x 38 Nylon plain bearing 40 40 12 110 125 DG-12
10 DG  150 x 40 Roller Bearing 50 50 15 150 150 DGB 15
11 DG  150 x 40 Stainless steel roller bearing 50 50 15 150 150 DGBX 15
12 DG  150 x 40 Nylon plain bearing 50 50 15 150 150 DG-15
13 DG  160 x 40 Roller Bearing 50 50 15 160 160 DGB 15
14 DG  160 x 40 Stainless steel roller bearing 50 50 15 160 160 DGBX 15
15 DG  160 x 40 Nylon plain bearing 50 50 15 160 160 DG-15
16 DG  200 x 50 Roller Bearing 60 60 20 230 200 DGB 20
17 DG  200 x 50 Stainless steel roller bearing 60 60 20 230 200 DGBX 20
18 DG  200 x 50 Nylon plain bearing 60 60 20 230 200 DG-20
19 DG  250 x 60 Roller Bearing 74 74 25 320 250 DGB 25
20 DG  250 x 60 Stainless steel roller bearing 74 74 25 320 250 DGBX 25
21 DG  250 x 60 Nylon plain bearing 74 74 25 320 250 DG-25
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH