CI/Q 

Manufacturer ROLLENBAU
Description CI/Q 
Part number 50 CI-6
Wheel-Ø A x width B [mm] 50 x 22
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 CI/Q  50 x 22 Plain Bearing 27 27 6.4 60 50 CI-6
2 CI/Q  63 x 25 Plain Bearing 33 33 9.5 120 63 CI-9
3 CI/Q  75 x 32 Plain Bearing 39 39 12.7 170 75 CI-12
4 CI/Q  80 x 30 Plain Bearing 40 40 12 250 80 Q-12
5 CI/Q  100 x 32 2 Ball bearings 6202 ZZ 30 30 15 500 100 QK 15
6 CI/Q  100 x 38 Roller bearing + grease nipple 48 48 15 450 100 CIB 15
7 CI/Q  100 x 38 Plain bearing + grease nipple 48 48 15 450 100 CI-15
8 CI/Q  125 x 41 2 Ball bearings 6204 ZZ 48 48 20 630 125 CIK 20
9 CI/Q  125 x 41 Plain bearing + grease nipple 48 48 15 630 125 CI-15
10 CI/Q  130 x 40 2 Ball bearings 6202 ZZ 40 37 15 700 130 QK 15
11 CI/Q  150 x 38 2 Ball bearings 6204 ZZ 38 37 ****20**** 1000 150 QK 20
12 CI/Q  150 x 55 2 Ball bearings 6204 ZZ 55 54 ****20**** 1200 151 QK 20
13 CI/Q  150 x 45 Roller bearing + grease nipple 60 60 20 1200 150 CIB 20
14 CI/Q  150 x 45 Plain bearing + grease nipple 60 60 20 1200 150 CI-20
15 CI/Q  150 x 70 Tapered roller bearing 92 92 31.8 3300 150 HCTM 31
16 CI/Q  175 x 48 2 Ball bearings 6205 ZZ 48 47 20 1200 175 QK 20
17 CI/Q  175 x 48 3 Ball bearings 6205 ZZ 48 47 25 1200 175 QK 25
18 CI/Q  200 x 50 4 Ball bearings 6205 ZZ 59 56 20 1500 200 QK 20
19 CI/Q  200 x 50 5 Ball bearings 6205 ZZ 59 56 25 1500 200 QK 25
20 CI/Q  200 x 45 Roller bearing + grease nipple 60 60 20 1300 200 CIB 20
21 CI/Q  200 x 45 Roller bearing + grease nipple 60 60 25 1300 200 CIB 25
22 CI/Q  200 x 45 Plain bearing + grease nipple 60 60 20 1300 200 CI-20
23 CI/Q  250 x 51 Roller bearing + grease nipple 60 60 25 1400 250 CIB 25
24 CI/Q  250 x 76 Tapered roller bearing 92 92 19.1 2300 252 HCTM 19
25 CI/Q  250 x 76 Tapered roller bearing 92 92 31.8 3300 253 HCTM 31
26 CI/Q  250 x 102 Tapered roller bearing 143 143 34.9 7000 257 HCTM 34
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH