CG 

Manufacturer ROLLENBAU
Castor type CG 
Articlenumber 80 CGB 12
Wheel-Ø A x width B [mm] 80 x 25
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 CG  80 x 25 Roller Bearing 40 40 12 60 80 CGB 12
2 CG  100 x 30 2 Ball bearings 41 41 8 90 100 CGK 8
3 CG  100 x 30 Roller Bearing 40 40 12 90 100 CGB 12
4 CG  125 x 38 2 Ball bearings 41 41 8 145 125 CGK 8
5 CG  125 x 38 Roller Bearing 40 40 12 145 125 CGB 12
6 CG  150 x 40 2 Ball bearings 51 51 10 200 150 CGK 10
7 CG  150 x 40 Roller Bearing 50 50 15 200 150 CGB 15
8 CG  160 x 40 2 Ball bearings 51 51 10 210 160 CGK 10
9 CG  160 x 40 Roller Bearing 50 50 15 210 160 CGB 15
10 CG  200 x 50 2 Ball bearings 61 61 12 280 200 CGK 12
11 CG  200 x 50 Roller Bearing 60 60 20 280 200 CGB 20
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH