Manufacturer ROLLENBAU
Castor type
Articlenumber 80 CK 8
Wheel-Ø A x width B [mm] 80 x 30
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 80 x 30 2 Ball bearings 41 41 8 60 80 CK 8
2 80 x 30 2 Ball bearings 40 40 12 60 80 CB 12
3 100 x 30 2 Ball bearings 41 41 8 80 100 CK 8
4 100 x 30 Roller Bearing 40 40 12 80 100 CB 12
5 125 x 38 2 Ball bearings 41 41 8 120 125 CK 8
6 125 x 38 Roller Bearing 40 40 12 120 125 CB 12
7 150 x 40 2 Ball bearings 51 51 10 170 150 CK 10
8 150 x 40 Roller Bearing 50 50 15 170 150 CB 15
9 160 x 40 2 Ball bearings 51 51 10 180 160 CK 10
10 160 x 40 Roller Bearing 50 50 15 180 160 CB 15
11 180 x 45 2 Ball bearings 61 61 12 200 180 CK 12
12 180 x 45 Roller Bearing 60 60 20 200 180 CB 20
13 200 x 50 2 Ball bearings 61 61 12 230 200 CK 12
14 200 x 50 Roller Bearing 60 60 20 230 200 CB 20
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH