AL 

Manufacturer ROLLENBAU
Castor type AL 
Articlenumber 80 ALBX 12
Wheel-Ø A x width B [mm] 80 x 24
Band thickness [mm] 3.5
Product selection
Selector Castor type Wheel-Ø A x width B [mm] Wheelbearing Band thickness [mm] Hub width [mm] Fixing length [mm] Bore-Ø [mm] Load Capacity [kg] Articlenumber
1 AL  80 x 24 Stainless steel roller bearing 3.5 40 40 12 100 80 ALBX 12
2 AL  80 x 25 Roller Bearing 3.5 40 40 12 100 80 ALB 12
3 AL  80 x 25 Nylon plain bearing 3.5 40 40 12 100 80 AL-12
4 AL  100 x 30 Stainless steel roller bearing 2.5 40 40 15 160 100 ALBX 15
5 AL  100 x 30 Roller Bearing 2.5 40 40 15 160 100 ALB 15
6 AL  100 x 30 Nylon plain bearing 2.5 40 40 15 160 100 AL-15
7 AL  125 x 30 Stainless steel roller bearing 4 40 40 15 230 125 ALBX 15
8 AL  125 x 30 Roller Bearing 4 40 40 15 230 125 ALB 15
9 AL  125 x 30 Nylon plain bearing 4 40 40 15 230 125 AL-15
10 AL  150 x 40 Stainless steel roller bearing 5 50 50 20 350 150 ALBX 20
11 AL  150 x 40 Roller Bearing 5 50 50 20 350 150 ALB 20
12 AL  150 x 40 Nylon plain bearing 5 50 50 20 350 150 AL-20
13 AL  200 x 50 2 Ball bearings 6204 2RS 4.5 60 54 **20** 550 200 ALK 20
14 AL  200 x 50 Stainless steel roller bearing 4.5 60 60 20 550 200 ALBX 20
15 AL  200 x 50 Roller Bearing 4.5 60 60 20 550 200 ALB 20
16 AL  200 x 50 Nylon plain bearing 4.5 60 60 20 550 200 AL-20
Castor type
Wheel-Ø A x width B [mm]
Wheelbearing
Band thickness [mm]
Hub width [mm]
Fixing length [mm]
Bore-Ø [mm]
Load Capacity [kg]
Articlenumber
Contact the supplier
ROLLENBAU Rollen
Rollenbau GmbH
Users Who Downloaded This Product Also Downloaded
Page