Rolled long stalk T-Bar

Standard BS 4
Description Rolled long stalk T-Bar - BS 4 - 25 x 76 x 500 mm
Part number BS 4 LS T - D 76.2 x B 25.4 x L 500
Mass 1.825 kg
Material Steel
Omniclass number 23.13.17.11
Product selection
Selector Description Height (mm) Width (mm)
7 25 x 76 76.2 25.4
6 44 x 114 114.3 44.5
5 64 x 127 127 63.5
4 76 x 152 152.4 76.2
3 89 x 178 177.8 88.9
2 102 x 203 203.2 101.6
1 127 x 254 254 127
Description
Height (mm)
Width (mm)
Users Who Downloaded This Product Also Downloaded
Page