Switch housing, Series TG6

Manufacturer Rohde AG
Description Switch housing TG6-E2, 2 push buttons, type A
Part number TG6-E2.A120.46
Material and surface Housing made of stainless steel 1.4404 (316L); blasted and electropolished.
Design features Type A narrow version.
Functional elements membrane keypad 2 Push buttons (NO contact)
Connection Connection cable 5m 8-pole or 12-pole.
Protection IP 65
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Rohde AG

Rohde AG

Leading industrial enterprise for surface treatment techniques and production of handles

Google Map