1

Switch Housing, Series TG-R

Manufacturer Rohde AG
Description Switch Housing, Series TG-R
Part number TG-01S.R120.36
Material Housing and end caps made of stainless steel, material no. 1.4301. blasted surface and electropolished.
Note IP 65 (for version A with screwed coupling).
Product selection
Selector Type A (mm) L (mm) Order no. Connection
1 1 push button 120 136 TG-01S.R120.36 Plug
2 2 push buttons 150 166 TG-02S.R150.36 Plug
3 Emergency stop 120 136 TG-20S.R120.36 Plug
4 Emergency stop + 1 push button 160 176 TG-04S.R160.36 Plug
5 Emergency stop + 2 push buttons 190 206 TG-05S.R190.36 Plug
6 1 push button 120 136 TG-01K.R120.36 Cable
7 2 push buttons 150 166 TG-02K.R150.36 Cable
8 Emergency stop 120 136 TG-20K.R120.36 Cable
9 Emergency stop + 1 push button 160 176 TG-04K.R160.36 Cable
10 Emergency stop + 2 push buttons 190 206 TG-05K.R190.36 Cable
Type
A (mm)
L (mm)
Order no.
Connection
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page