1

Stainless steel handles, Ledge handles EL

Manufacturer Rohde AG
Description Stainless steel handles, Ledge handles EL
Part number EL-35.060.36
Material profiled stainless steel X2 CrNiMo 17132, material no. 1.4404
Product selection
Selector Order-no. L (mm) A (mm)
1 EL-35.060.36 80 60
2 EL-35.080.36 100 80
3 EL-35.100.36 120 100
4 EL-35.130.36 150 130
Order-no.
L (mm)
A (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG