1

Stainless steel handles, Handle series VA

Manufacturer Rohde AG
Description Stainless steel handles, Handle series VA, D=8, A =64
Part number VA-08.R064.31
Material Round stainless steel X12 CrNiS 18 8 material no. 1.4305
Product selection
Selector Order-no. A (mm) M (mm) T [mm] C/H (mm) Ø (mm)
1 VA-08.R064.31 64 5 10 35 8
2 VA-08.R088.31 88 5 10 35 8
3 VA-08.R100.31 100 5 10 35 8
4 VA-08.R120.31 120 5 10 35 8
5 VA-10.R100.31 100 5 10 40 10
6 VA-10.R120.31 120 5 10 40 10
7 VA-10.R180.31 180 5 10 40 10
8 VA-10.R250.31 250 5 10 40 10
9 VA-10.R300.31 300 5 10 40 10
10 VA-10.R350.31 350 5 10 40 10
11 VA-15.R150.33 150 6 12 55 15
12 VA-15.R200.33 200 6 12 55 15
13 VA-15.R250.33 250 6 12 55 15
14 VA-15.R300.33 300 6 12 55 15
15 VA-15.R350.33 350 6 12 55 15
16 VA-20.R200.33 200 8 16 70 20
17 VA-20.R250.33 250 8 16 70 20
18 VA-20.R300.33 300 8 16 70 20
19 VA-20.R350.33 350 8 16 70 20
21 VA-20.F200.33 200 8 - 70 20
22 VA-20.F250.33 250 8 - 70 20
23 VA-20.F300.33 300 8 - 70 20
24 VA-20.F350.33 350 8 - 70 20
Order-no.
A (mm)
M (mm)
T [mm]
C/H (mm)
Ø (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG