1

Stainless steel handles, Handle series UG-08

Manufacturer Rohde AG
Description Stainless steel handles, Handle series UG-08, A=100, L=114
Part number UG-08.100.36
Material Handleshanks and grip ledge of stainless steel 1.4305. Surface vibration ground, blasted and electropolished with a half-matt finish.
Omniclass number 23.17.19.00
Product selection
Selector Order no. A (mm) L (mm)
1 UG-08.100.36 100 114
2 UG-08.120.36 120 134
3 UG-08.140.36 140 154
4 UG-08.160.36 160 174
5 UG-08.180.36 180 194
Order no.
A (mm)
L (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG