2

Stainless steel handles, Handle series EO-26

Manufacturer Rohde AG
Description Stainless steel handles, Handle series EO-26, A = 120
Part number EO-26.120.38
Material Oval-profiled stainless steel 1.4307 or 1.4404
Omniclass number 23.17.19.00
Product selection
Selector Order no. A (mm) Version
1 EO-26.120.38 120 A
2 EO-26.160.38 160 A
3 EO-26.180.38 180 A
4 EO-26.250.38 250 A
5 EO-26.350.38 350 A
6 EO-26.120.36 120 B
7 EO-26.160.36 160 B
8 EO-26.180.36 180 B
129 EO-26.250.36 250 B
130 EO-26.350.36 350 B
131 EO-26.120.46 120 B
132 EO-26.160.46 160 B
133 EO-26.180.46 180 B
134 EO-26.250.46 250 B
135 EO-26.350.46 350 B
136 EO-26.120.48 120 C
137 EO-26.160.48 160 C
138 EO-26.180.48 180 C
139 EO-26.250.48 250 C
140 EO-26.350.48 350 C
141 EO-26.F120.38 120 A
142 EO-26.F160.38 160 A
143 EO-26.F180.38 180 A
144 EO-26.F250.38 250 A
145 EO-26.F350.38 350 A
146 EO-26.F120.36 120 B
147 EO-26.F160.36 160 B
148 EO-26.F180.36 180 B
149 EO-26.F250.36 250 B
150 EO-26.F350.36 350 B
151 EO-26.F120.46 120 B
152 EO-26.F160.46 160 B
153 EO-26.F180.46 180 B
154 EO-26.F250.46 250 B
155 EO-26.F350.46 350 B
156 EO-26.F120.48 120 C
157 EO-26.F160.48 160 C
158 EO-26.F180.48 180 C
159 EO-26.F250.48 250 C
160 EO-26.F350.48 350 C
Order no.
A (mm)
Version
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG