1

Stainless steel handles, Handle series EB

Manufacturer Rohde AG
Description Stainless steel handles, Handle series EB, D=15, A=150
Part number EB-15.R150.33
Material Round stainless steel X12 CrNiS 18 8 material no. 1.4305
Product selection
Selector Order-no. A (mm) ØD (mm)
1 EB-15.R150.33 150 15
2 EB-15.R200.33 200 15
3 EB-15.R250.33 250 15
4 EB-20.R200.33 200 20
5 EB-20.R250.33 250 20
6 EB-20.R300.33 300 20
7 EB-20.F200.33 200 20
8 EB-20.F250.33 250 20
9 EB-20.F300.33 300 20
Order-no.
A (mm)
ØD (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG