1

Stainless steel handle, Handle Series ER-30

Manufacturer Rohde AG
Description Stainless steel handle, Handle Series ER-30
Part number ER-30.450.36
Material Stainless steel tube Ø 30 x 2, material no. 1.4301, blasted and electropolished with a half matt finish.
Note Any desired handle lenghts on request.
Product selection
Selector Order no. A (mm) L (mm)
1 ER-30.450.36 450 497
2 ER-30.600.36 600 647
3 ER-30.800.36 800 847
Order no.
A (mm)
L (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG