1

Stainless steel handle, Handle Series EM-12

Manufacturer Rohde AG
Description Stainless steel handle, Handle Series EM-12
Part number EM-12.120.46
Material Round stainless steel Material no. 1.4404. Surface vibration ground, blasted and electropolished with a half-matt finish.
Product selection
Selector Order no. A (mm)
1 EM-12.120.46 120
2 EM-12.140.46 140
3 EM-12.160.46 160
4 EM-12.180.46 180
Order no.
A (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG