1

Plastic bow type handles, Plastic handles K4

Manufacturer Rohde AG
Description Plastic bow type handles, Plastic handles K4, ,A1=120
Part number K4-20.B120.84
Material termoplastic PA6, glass bead reinforced
Product selection
Selector Order-no. L (mm) T (mm) C/H (mm) S (mm) D (mm) A1 (mm) A2 (mm) B (mm) P (mm) scope of delivery
1 K4-20.B120.84 148 6 50 8 20 120 18 4.5 28 with sheet metal screws Ø 3.9 x 16
2 K4-20.P120.84 148 6 50 8 20 120 18 4.5 28 without screws
3 K4-20.S120.84 148 6 50 8 20 120 18 4.5 28 with sheet metal screws M4 x 16
4 K4-25.B150.84 184 7 62.5 10 25 150 22 5.5 34 with sheet metal screws Ø 4.8 x 16
5 K4-25.P150.84 184 7 62.5 10 25 150 22 5.5 34 without screws
6 K4-25.S150.84 184 7 62.5 10 25 150 22 5.5 34 with sheet metal screws M5 x 20
Order-no.
L (mm)
T (mm)
C/H (mm)
S (mm)
D (mm)
A1 (mm)
A2 (mm)
B (mm)
P (mm)
scope of delivery
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG