1

Medical Line, Handle series AG

Manufacturer Rohde AG
Description Medical Line, Handle series AG
Part number AG-22.R120.9003A
Material profiled aluminium AlMgSi 0,5
Product selection
Selector Order-no. A (mm) L (mm) M T (mm) H B (mm) D (mm) S (mm)
1 AG-22.R120.9003A 120 146 6 12 39 22 10.5 24
2 AG-25.R140.9003A 140 170 8 15 45 25 12 28
3 AG-28.R160.9003A 160 194 8 15 52 28 13.5 32
Order-no.
A (mm)
L (mm)
M
T (mm)
H
B (mm)
D (mm)
S (mm)
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page