1

Handles of single elements, Handle series UG-05

Manufacturer Rohde AG
Description Handles of single elements, Handle series UG-05, natural coloured anodized, A=25
Part number UG-05.025.01
Material aluminium grip ledge
Product selection
Selector Order-no. A (mm) L (mm) Colour
57 UG-05.025.01 25 45 natural coloured anodized
58 UG-05.055.01 55 75 natural coloured anodized
59 UG-05.088.01 88 108 natural coloured anodized
60 UG-05.100.01 100 120 natural coloured anodized
61 UG-05.120.01 120 140 natural coloured anodized
62 UG-05.180.01 180 200 natural coloured anodized
63 UG-05.235.01 235 255 natural coloured anodized
64 UG-05.025.04 25 45 black anodized
65 UG-05.055.04 55 75 black anodized
66 UG-05.088.04 88 108 black anodized
67 UG-05.100.04 100 120 black anodized
68 UG-05.120.04 120 140 black anodized
69 UG-05.180.04 180 200 black anodized
70 UG-05.235.04 235 255 black anodized
Order-no.
A (mm)
L (mm)
Colour
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG