1

Handles of single elements, Handle series U8

Manufacturer Rohde AG
Description Handles of single elements, Handle series U8
Part number U8-30.250.01
Material Tube ø 30 x 1,5 mm made of aluminium AlMgSi 0,5, natural coloured anodized. Tube holder made of aluminium AlMgSi 0,5, black anodized. End caps made of polyamide PA 6, black with fine structure
Product selection
Selector Order no. A (mm) L (mm) Version
1 U8-30.250.01 250 335 Aluminium
2 U8-30.400.01 400 485 Aluminium
3 U8-30.600.01 600 685 Aluminium
5 U8-30.250.33 250 335 Stainless steel
6 U8-30.400.33 400 485 Stainless steel
7 U8-30.600.33 600 685 Stainless steel
Order no.
A (mm)
L (mm)
Version
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG