1

Handles of single elements, Handle series MS-01

Manufacturer Rohde AG
Description Handles of single elements, Handle series MS-01
Part number MS-01.180.62
Material shanks of aluminium chill casting, connecting tube of aluminium profiled tube
Product selection
Selector Order-no. A (mm) L (mm) Grip ledge
1 MS-01.180.62 180 208 natural colour anodized
2 MS-01.200.62 200 228 natural colour anodized
3 MS-01.250.62 250 278 natural colour anodized
4 MS-01.300.62 300 328 natural colour anodized
5 MS-01.350.62 350 378 natural colour anodized
6 MS-01.400.62 400 428 natural colour anodized
7 MS-01.500.62 500 528 natural colour anodized
8 MS-01.600.62 600 628 natural colour anodized
9 MS-01.180.7043 180 208 grey powder coated
10 MS-01.200.7043 200 228 grey powder coated
11 MS-01.250.7043 250 278 grey powder coated
12 MS-01.300.7043 300 328 grey powder coated
13 MS-01.350.7043 350 378 grey powder coated
14 MS-01.400.7043 400 428 grey powder coated
15 MS-01.500.7043 500 528 grey powder coated
16 MS-01.600.7043 600 628 grey powder coated
Order-no.
A (mm)
L (mm)
Grip ledge
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG