1

Handles of single elements, Handle series BG-35

Manufacturer Rohde AG
Description Handles of single elements, Handle series BG-35, A = 400
Part number BG-35.400.11
Material Oval profiled aluminium AlMgSi 0.5
Product selection
Selector Order no. A (mm) L (mm) Version
1 BG-35.400.11 400 480 natural colour anodized
2 BG-35.400.14 400 480 black anodized
3 BG-35.400.54 400 480 black powder coated
4 BG-35.400.9006 400 480 silver powder coated
5 BG-35.600.11 600 680 natural colour anodized
6 BG-35.600.14 600 680 black anodized
7 BG-35.600.54 600 680 black powder coated
8 BG-35.600.9006 600 680 silver powder coated
9 BG-35.800.11 800 880 natural colour anodized
10 BG-35.800.14 800 880 black anodized
11 BG-35.800.54 800 880 black powder coated
12 BG-35.800.9006 800 880 silver powder coated
Order no.
A (mm)
L (mm)
Version
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG