1

Handles of single elements, Handle series A2

Manufacturer Rohde AG
Description Handles of single elements, Handle series A2
Part number A2-32.G200.N01
Material Handle shanks and aluminium-profileAlMgSi0,5, connecting pins of stainless steel
Product selection
Selector Order-no. A (mm) L (mm) shank colour grip ledge
1 A2-32.G200.N01 200 230 natural natural coloured
3 A2-32.G250.N01 250 280 natural natural coloured
5 A2-32.G300.N01 300 330 natural natural coloured
7 A2-32.G350.N01 350 380 natural natural coloured
9 A2-32.G400.N01 400 430 natural natural coloured
11 A2-32.G500.N01 500 530 natural natural coloured
13 A2-32.G600.N01 600 630 natural natural coloured
15 A2-32.G200.S04 200 230 black black
16 A2-32.G250.S04 250 280 black black
17 A2-32.G300.S04 300 330 black black
18 A2-32.G350.S04 350 380 black black
19 A2-32.G400.S04 400 430 black black
20 A2-32.G500.S04 500 530 black black
43 A2-32.G600.S04 600 630 black black
44 A2-32.A200.N01 200 230 natural natural coloured
45 A2-32.A250.N01 250 280 natural natural coloured
46 A2-32.A300.N01 300 330 natural natural coloured
47 A2-32.A350.N01 350 380 natural natural coloured
48 A2-32.A400.N01 400 430 natural natural coloured
49 A2-32.A500.N01 500 530 natural natural coloured
57 A2-32.A600.N01 600 630 natural natural coloured
59 A2-32.A200.S04 200 230 black black
61 A2-32.A250.S04 250 280 black black
63 A2-32.A300.S04 300 330 black black
65 A2-32.A350.S04 350 380 black black
67 A2-32.A400.S04 400 430 black black
69 A2-32.A500.S04 500 530 black black
85 A2-32.A600.S04 600 630 black black
86 A2-32.S200.N01 200 216 natural natural coloured
87 A2-32.S250.N01 250 266 natural natural coloured
88 A2-32.S300.N01 300 316 natural natural coloured
89 A2-32.S350.N01 350 366 natural natural coloured
90 A2-32.S400.N01 400 416 natural natural coloured
91 A2-32.S500.N01 500 516 natural natural coloured
92 A2-32.S600.N01 600 616 natural natural coloured
93 A2-32.S200.S04 200 216 black black
94 A2-32.S250.S04 250 216 black black
95 A2-32.S300.S04 300 316 black black
96 A2-32.S350.S04 350 366 black black
97 A2-32.S400.S04 400 416 black black
98 A2-32.S500.S04 500 516 black black
134 A2-32.S600.S04 600 616 black black
Order-no.
A (mm)
L (mm)
shank colour
grip ledge
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page