1

Handles of single elements, Handle series A1

Manufacturer Rohde AG
Description Handles of single elements A1
Part number A1-14.G055.N01
Material Handle shanks and Aluminium-profile AlMgSi0.5. Connecting tube of black polyamide with stainless steel
Product selection
Selector Order-no. L (mm) A (mm) shanks-colour grip ledge
1 A1-14.G055.N01 73 55 natural natural coloured
2 A1-14.G055.S01 73 55 black natural coloured
3 A1-14.G069.N01 87 69 natural natural coloured
4 A1-14.G069.S01 87 69 black natural coloured
5 A1-14.G088.N01 106 88 natural natural coloured
6 A1-14.G088.S01 106 88 black natural coloured
7 A1-14.G100.N01 118 100 natural natural coloured
8 A1-14.G100.S01 118 100 black natural coloured
9 A1-14.G114.N01 132 114 natural natural coloured
10 A1-14.G114.S01 132 114 black natural coloured
11 A1-14.G120.N01 138 120 natural natural coloured
12 A1-14.G120.S01 138 120 black natural coloured
13 A1-14.G180.N01 198 180 natural natural coloured
14 A1-14.G180.S01 198 180 black natural coloured
15 A1-14.G200.N01 218 200 natural natural coloured
16 A1-14.G200.S01 218 200 black natural coloured
17 A1-14.G235.N01 253 235 natural natural coloured
18 A1-14.G235.S01 253 235 black natural coloured
19 A1-14.G250.N01 268 250 natural natural coloured
20 A1-14.G250.S01 268 250 black natural coloured
22 A1-14.G055.S04 73 55 black black
24 A1-14.G069.S04 87 69 black black
26 A1-14.G088.S04 106 88 black black
28 A1-14.G100.S04 118 100 black black
30 A1-14.G114.S04 132 114 black black
32 A1-14.G120.S04 138 120 black black
34 A1-14.G180.S04 198 180 black black
36 A1-14.G200.S04 218 200 black black
38 A1-14.G235.S04 253 235 black black
40 A1-14.G250.S04 268 250 black black
41 A1-14.A055.N01 73 55 natural natural coloured
42 A1-14.A055.S01 73 55 black natural coloured
43 A1-14.A069.N01 87 69 natural natural coloured
44 A1-14.A069.S01 87 69 black natural coloured
45 A1-14.A088.N01 106 88 natural natural coloured
46 A1-14.A088.S01 106 88 black natural coloured
47 A1-14.A100.N01 118 100 natural natural coloured
48 A1-14.A100.S01 118 100 black natural coloured
49 A1-14.A114.N01 132 114 natural natural coloured
50 A1-14.A114.S01 132 114 black natural coloured
51 A1-14.A120.N01 138 120 natural natural coloured
52 A1-14.A120.S01 138 120 black natural coloured
53 A1-14.A180.N01 198 180 natural natural coloured
54 A1-14.A180.S01 198 180 black natural coloured
55 A1-14.A200.N01 218 200 natural natural coloured
56 A1-14.A200.S01 218 200 black natural coloured
57 A1-14.A235.N01 253 235 natural natural coloured
58 A1-14.A235.S01 253 235 black natural coloured
59 A1-14.A250.N01 268 250 natural natural coloured
60 A1-14.A250.S01 268 250 black natural coloured
62 A1-14.A055.S04 73 55 black black
64 A1-14.A069.S04 87 69 black black
66 A1-14.A088.S04 106 88 black black
68 A1-14.A100.S04 118 100 black black
70 A1-14.A114.S04 132 114 black black
72 A1-14.A120.S04 138 120 black black
74 A1-14.A180.S04 198 180 black black
76 A1-14.A200.S04 218 200 black black
78 A1-14.A235.S04 253 235 black black
80 A1-14.A250.S04 268 250 black black
Order-no.
L (mm)
A (mm)
shanks-colour
grip ledge
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page