2

Functional handles, Handle series FG7

Manufacturer Rohde AG
Description Functional handles, Handle series FG7
Part number FG7-01.GA160.01
Material Tube o 30 x 5 mm of aluminium AlMgSi 0.5, fine ground and black anodized. Handle shanks of polyamide PA 6, glass ball reinforced, black with fine grain structure.
Product selection
Selector Order-no. Connecting Version Switching version
1 FG7-01.GA160.01 A straight without emergency stop, 1 push button
2 FG7-01.LA160.01 A left without emergency stop, 1 push button
3 FG7-01.RA160.01 A right without emergency stop, 1 push button
4 FG7-01.GB160.01 B straight without emergency stop, 1 push button
5 FG7-01.GC160.01 C straight without emergency stop, 1 push button
6 FG7-01.LC160.01 C left without emergency stop, 1 push button
7 FG7-01.RC160.01 C right without emergency stop, 1 push button
8 FG7-04.GA160.01 A straight with emergency stop, 1 push button
9 FG7-04.LA160.01 A left with emergency stop, 1 push button
10 FG7-04.RA160.01 A right with emergency stop, 1 push button
11 FG7-04.GB160.01 B straight with emergency stop, 1 push button
12 FG7-04.GC160.01 C straight with emergency stop, 1 push button
13 FG7-04.LC160.01 C left with emergency stop, 1 push button
14 FG7-04.RC160.01 C right with emergency stop, 1 push button
15 FG7-02.GA220.04 A straight without emergency stop, 2 push button
16 FG7-02.LA220.04 A left without emergency stop, 2 push button
17 FG7-02.RA220.04 A right without emergency stop, 2 push button
18 FG7-02.GB220.04 B straight without emergency stop, 2 push button
19 FG7-02.GC220.04 C straight without emergency stop, 2 push button
20 FG7-02.LC220.04 C left without emergency stop, 2 push button
21 FG7-02.RC220.04 C right without emergency stop, 2 push button
22 FG7-05.GA220.04 A straight with emergency stop, 2 push button
23 FG7-05.LA220.04 A left with emergency stop, 2 push button
24 FG7-05.RA220.04 A right with emergency stop, 2 push button
25 FG7-05.GB220.04 B straight with emergency stop, 2 push button
26 FG7-05.GC220.04 C straight with emergency stop, 2 push button
27 FG7-05.LC220.04 C left with emergency stop, 2 push button
28 FG7-05.RC220.04 C right with emergency stop, 2 push button
Order-no.
Connecting
Version
Switching version
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG