2

Functional handles, Handle series FG14

Manufacturer Rohde AG
Description Functional handles, Handle series FG14
Part number FG14-04.300.04
Material Tube Ø30x1.5 aluminium AlMgSi 0,5; fine ground and black anodized or alternatively made of stainless steel, material no. 1.4301; fine ground. Tube holders of glassball reinforced polyamid PA6, black, half-matt with fine structure
Product selection
Selector Order-no. A (mm) L (mm) Version
1 FG14-04.300.04 300 416 Tube of aluminium black anodized
2 FG14-06.400.04 400 484 Tube of aluminium black anodized
3 FG14-04.300.37 300 416 Tube of stanless steel fine ground
4 FG14-06.400.37 400 484 Tube of stanless steel fine ground
Order-no.
A (mm)
L (mm)
Version
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG