Functional handles, Handle series FG12-LL

Compact functional handle with a three-coloured illuminatable handle ledge

Manufacturer Rohde AG
Description Functional handles, Handle series FG12-LL, without push button, with LED-illumination
Part number FG12-LL10.165.11
Material and surface Handle shanks made of polyamide PA 6, black with a fine structure. Handle ledge made of extruded oval-profiled aluminium AlMgSi 0.5; glass ball blasted and anodized in natural colour. Illuminatable plastic insert made of translucent PMMA.
Function elements Push button (change-over contact)
Connection 5 m connection cable leading out of the mounting surface of the handle shank. Version with an 8-pole connector on request.
Protection class IP 65.
Note Other handle lengths and switching element assignments, as well as white handle ledge lighting on request.
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Rohde AG

Rohde AG

Leading industrial enterprise for surface treatment techniques and production of handles

Google Map