2

Functional handles, Handle series FG11

Manufacturer Rohde AG
Description Functional handles, Handle series FG11
Part number FG11-3SG.160.84
Material Polyamide PA 6, black with fine structure
Omniclass number 23.17.19.00
Product selection
Selector Order no. A (mm) Connection Type Colour
1 FG11-3SG.160.84 160 A 1 green
2 FG11-3SR.160.84 160 A 1 red
3 FG11-4SG.160.84 160 A 2 green
5 FG11-4SR.160.84 160 A 2 red
6 FG11-3KG.160.84 160 B 1 green
7 FG11-3KR.160.84 160 B 1 red
8 FG11-4KG.160.84 160 B 2 green
9 FG11-4KR.160.84 160 B 2 red
Order no.
A (mm)
Connection
Type
Colour
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG