1

Front panel handles, ledge handles and casing feet, Ledge handle LG-07

Manufacturer Rohde AG
Description Front panel handles, ledge handles and casing feet, Ledge handle LG-07
Part number LG-07.064.01
Material Profiled aluminium AlMgSi 0.5
Product selection
Selector Order-no. A L Version Profile material (m)
1 LG-07.064.01 64 84 natural coloured -
2 LG-07.064.04 64 84 black -
3 LG-07.070.01 70 90 natural coloured -
4 LG-07.080.01 80 100 natural coloured -
5 LG-07.090.01 90 110 natural coloured -
6 LG-07.105.01 105 125 natural coloured -
7 LG-07.001.01 - - natural coloured 1
8 LG-07.070.04 70 90 black -
9 LG-07.080.04 80 100 black -
10 LG-07.090.04 90 110 black -
11 LG-07.105.04 105 125 black -
12 LG-07.001.04 - - black 1
Order-no.
A
L
Version
Profile material (m)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG