1

Front panel handles, ledge handles and casing feet, Front panel ledge handles F5

Manufacturer Rohde AG
Description Front panel handles, ledge handles and casing feet, Front panel ledge handles F5
Part number F5-03.014.01
Material Aluminium profile AlMgSi 0.5
Product selection
Selector Order-no. L (mm) R (mm) TE (mm)
67 F5-03.014.01 14.6 15.24 3
68 F5-04.019.01 19.7 20.32 4
69 F5-05.024.01 24.8 25.4 5
70 F5-06.029.01 29.9 30.48 6
71 F5-08.040.01 40 40.64 8
72 F5-12.060.01 60.3 60.96 12
73 F5-14.070.01 70.5 71.12 14
74 F5-20.101.01 101 101.6 20
75 F5-42.212.01 212.6 213.36 42
76 F5-60.304.01 304.1 304.8 60
77 F5-84.426.01 426 426.72 84
78 F5-03.014.04 14.6 15.24 3
79 F5-04.019.04 19.7 20.32 4
80 F5-05.024.04 24.8 25.4 5
81 F5-06.029.04 29.9 30.48 6
82 F5-08.040.04 40 40.64 8
83 F5-12.060.04 60.3 60.96 12
84 F5-14.070.04 70.5 71.12 14
85 F5-20.101.04 101 101.6 20
86 F5-42.212.04 212.6 213.36 42
87 F5-60.304.04 304.1 304.8 60
88 F5-84.426.04 426 426.72 84
Order-no.
L (mm)
R (mm)
TE (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG