1

Front panel handles, ledge handles and casing feet, angle profile handles WP

Manufacturer Rohde AG
Description Front panel handles, ledge handles and casing feet, angle profile handles WP, natural coloured anodized,A=86
Part number WP-12.B086.11
Material Profiled aluminium AlMgSi 0.5
Product selection
Selector Order-no. L (mm) A (mm) Colour
1 WP-12.B086.11 106 86 natural coloured anodized
2 WP-12.B100.11 120 100 natural coloured anodized
3 WP-12.B120.11 140 120 natural coloured anodized
4 WP-12.B086.14 106 86 black anodized
5 WP-12.B100.14 120 100 black anodized
6 WP-12.B120.14 140 120 black anodized
7 WP-12.B086.55 106 86 titanium coloured anodized
8 WP-12.B100.55 120 100 titanium coloured anodized
9 WP-12.B120.55 140 120 titanium coloured anodized
10 WP-12.G086.11 106 86 natural coloured anodized
11 WP-12.G100.11 120 100 natural coloured anodized
12 WP-12.G120.11 140 120 natural coloured anodized
13 WP-12.G086.14 106 86 black anodized
14 WP-12.G100.14 120 100 black anodized
15 WP-12.G120.14 140 120 black anodized
16 WP-12.G086.55 106 86 titanium coloured anodized
17 WP-12.G100.55 120 100 titanium coloured anodized
18 WP-12.G120.55 140 120 titanium coloured anodized
Order-no.
L (mm)
A (mm)
Colour
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG