4

Collapsible tray and carrying handles, Handle series KM-36

Manufacturer Rohde AG
Description Collapsible tray and carrying handles, Handle series KM-36
Part number KM-36.14.093.9005
Material ABS resin, black, similar to RAL 9005, with fine structure on the visible surfaces.
Product selection
Selector Order-no. s [mm]
1 KM-36.14.093.9005 1 - 1,4
2 KM-36.18.093.9005 1,4 - 1,8
3 KM-36.21.093.9005 1,8 - 2,1
4 KM-36.25.093.9005 2,1 - 2,5
Order-no.
s [mm]
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG