1

Clean line, Handle series M1

Manufacturer Rohde AG
Description Clean line, Handle series M1, 20, A=200
Part number M1-20.R200.9002
Material Round aluminium AlMgSi 0,5
Product selection
Selector Order-no. A (mm) M (mm) T (mm) C/H (mm) Ø (mm) R (mm) Colour
1 M1-20.R200.9002 200 8 15 70 20 22 grey white
2 M1-20.R250.9002 250 8 15 70 20 22 grey white
3 M1-20.R300.9002 300 8 15 70 20 22 grey white
4 M1-20.R350.9002 350 8 15 70 20 22 grey white
5 M1-20.R400.9002 400 8 15 70 20 22 grey white
6 M1-20.R600.9002 600 8 15 70 20 22 grey white
7 M1-25.R200.9002 200 8 15 85 25 28 grey white
8 M1-25.R250.9002 250 8 15 85 25 28 grey white
9 M1-25.R300.9002 300 8 15 85 25 28 grey white
10 M1-25.R400.9002 400 8 15 85 25 28 grey white
11 M1-25.R600.9002 600 8 15 85 25 28 grey white
12 M1-30.R300.9002 300 10 15 100 30 34 grey white
13 M1-30.R400.9002 400 10 15 100 30 34 grey white
14 M1-30.R600.9002 600 10 15 100 30 34 grey white
Order-no.
A (mm)
M (mm)
T (mm)
C/H (mm)
Ø (mm)
R (mm)
Colour
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page