1

Clean Line, Aluminium bow type handle AG

Manufacturer Rohde AG
Description Clean Line, Aluminium bow type handle AG
Part number AG-22.R120.9002
Material Aluminium section AlMgSi 0.5
Product selection
Selector Order-no. L (mm) A (mm) M T (mm) H B (mm) S (mm) D (mm)
1 AG-22.R120.9002 146 120 6 12 39 22 24 10.5
2 AG-25.R140.9002 170 140 8 15 45 25 28 12
3 AG-28.R160.9002 194 160 8 15 52 28 32 13.5
Order-no.
L (mm)
A (mm)
M
T (mm)
H
B (mm)
S (mm)
D (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page