1

Bow type handles of round steel rod, Handle series WS

Manufacturer Rohde AG
Description Bow type handles of round steel rod, Handle series WS, D=8, A=75
Part number WS-08.075.22
Material Round steel
Product selection
Selector Order-no. A (mm) M (mm) T (mm) C/H (mm) B (mm) S (mm) Ø (mm)
1 WS-08.075.22 75 4 8 32 41 61 8
2 WS-10.090.22 90 5 10 40 49 73 10
Order-no.
A (mm)
M (mm)
T (mm)
C/H (mm)
B (mm)
S (mm)
Ø (mm)
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG