1

Bow type handles of round steel rod, Handle series M2

Manufacturer Rohde AG
Description Bow type handles of round steel rod, Handle series M2, matte chromium plated, A=200
Part number M2-20.200.27
Material Round steel 20 mm
Product selection
Selector Order-no. A (mm) Colour
1 M2-20.200.27 200 matte chromium plated
2 M2-20.250.27 250 matte chromium plated
3 M2-20.300.27 300 matte chromium plated
4 M2-20.350.27 350 matte chromium plated
5 M2-20.400.27 400 matte chromium plated
6 M2-20.200.54 200 black powder coated
7 M2-20.250.54 250 black powder coated
8 M2-20.300.54 300 black powder coated
9 M2-20.350.54 350 black powder coated
10 M2-20.400.54 400 black powder coated
Order-no.
A (mm)
Colour
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG