1

Aluminium bow type handles, Handle series MF-22

Manufacturer Rohde AG
Description Aluminium bow type handles, Handle series MF-22
Part number MF-22.120.01
Material Solid aluminium handle of AlMgSi 0.5
Product selection
Selector Order-no. A (mm) Version Handle-colour
1 MF-22.120.01 120 Standard natural coloured
2 MF-22.140.01 140 Standard natural coloured
3 MF-22.180.01 180 Standard natural coloured
4 MF-22.250.01 250 Standard natural coloured
5 MF-22.120.04 120 Standard black
6 MF-22.140.04 140 Standard black
7 MF-22.180.04 180 Standard black
8 MF-22.250.04 250 Standard black
9 MF-22.120.11 120 Satin finish natural coloured
10 MF-22.140.11 140 Satin finish natural coloured
11 MF-22.180.11 180 Satin finish natural coloured
12 MF-22.250.11 250 Satin finish natural coloured
13 MF-22.120.14 120 Satin finish black
14 MF-22.140.14 140 Satin finish black
15 MF-22.180.14 180 Satin finish black
16 MF-22.250.14 250 Satin finish black
Order-no.
A (mm)
Version
Handle-colour
Documentation
Contact the supplier
Rohde AG Leading industrial enterprise for surface treatment techniques and production of handles
ROHDE AG
Users Who Downloaded This Product Also Downloaded
Page